Overview

Features and Benefits

  • -2.2V to +3V Input Range with +5V/-5.2V Supplies
  • -1.2V to +4V Input Range with +6V/-4.2V Supplies
  • SMA Connectors to Access Differential Inputs and Outputs
  • Differential PECL Outputs
  • Latch Enable
  • Adjustable Hysteresis
  • Output Terminated for Interfacing with a 50Ω Oscilloscope Input
  • Allows Alternate Output Terminations
  • Fully Assembled and Tested

Product Details

The MAX9601 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that evaluates the MAX9601 dual-channel PECL output comparators. It can be used to evaluate the MAX9601's performance in tracking high-fidelity narrow pulses, as well as conform its low-propagation delay and delay dispersion. The differential input stage accepts a wide range of signals in the common-mode range from (VEE + 3V) to (VCC - 2V). The outputs are complementary digital signals with external components necessary to observe the PECL serial-data output on a 50Ω input oscilloscope. The board also provides layout options that allow the output termination to be modified easily for alternate output terminations, such as +5V PECL and high impedance or AC-coupled level translation. The EV kit features test points to control the complementary latch-enable control inputs. The EV kit also provides resistor footprints to evaluate the MAX9601's adjustable hysteresis feature.

Applications

  • High-Speed Instrumentation
  • High-Speed Triggering
  • Line Receiving/Signal Restoration
  • Scope/Logic Analyzer Front Ends
  • Threshold and Peak Detection
  • VLSI and High-Speed Memory ATE