Overview
Features and Benefits
- Triple Channel (CVBS and S-Video)
- AC-Coupled Inputs
- 7MHz ±1dB Passband
- 40dB Attenuation at 27MHz
- 2.7V to 3.6V Single-Supply Operation
- Fully Assembled and Tested
Product Details
The MAX9588 evaluation kit (EV kit) is an assembled and tested PCB that demonstrates the MAX9588 triple-channel, standard-definition video filter amplifier with AC-coupled inputs. The EV kit operates from 2.7V to 3.6V with a 2V/V fixed gain.
Applications
- Set-Top Boxes
- Televisions
Documentation & Resources
-
MAX9588EVKIT: MAX9588 Evaluation Kit Data Sheet (Rev. 0)6/29/2007PDF82K