Overview

Features and Benefits

  • 2.7V to 3.6V Single-Supply Operation
  • 7MHz ±1dB Passband
  • 62dB Attenuation at 27MHz
  • Fully Assembled and Tested
  • Dual-Channel (S-Video)

Product Details

The MAX9587 evaluation kit (EV kit) is an assembled and tested printed circuit board (PCB) that demonstrates the MAX9587 dual-channel, standard-definition video filter amplifier with AC-coupled inputs. The EV kit operates from 2.7V to 3.6V with a fixed gain of 2V/V.

Applications

  • Set-Top Boxes
  • Televisions

Documentation & Resources