Overview

Features and Benefits

  • 2.7V to 3.6V Single-Supply Operation
  • 7MHz ±1dB Passband
  • 62dB Attenuation at 27MHz
  • Fully Assembled and Tested

Product Details

The MAX9586 evaluation kit (EV kit) is an assembled and tested PCB that demonstrates the MAX9586 low-power, single-channel video filter amplifier with AC-coupled input buffer. The EV kit operates from 2.7V to 3.6V with a fixed gain of 2V/V.

Applications

  • Set-Top Boxes
  • Televisions

Documentation & Resources