Overview
Features and Benefits
- 2.7V to 3.6V Single-Supply Operation
- 7MHz ±1dB Passband
- 62dB Attenuation at 27MHz
- Fully Assembled and Tested
Product Details
The MAX9583 evaluation kit (EV kit) is an assembled and tested PCB that demonstrates the MAX9583 dual-channel, standard-definition video filter amplifier with DC-coupled inputs. The EV kit operates from 2.7V to 3.6V with a fixed gain of 2V/V.
Applications
- Portable
- Set-Top Boxes
- Televisions
Documentation & Resources
-
MAX9583EVKIT: MAX9583 Evaluation Kit Data Sheet (Rev. 0)7/2/2007PDF81K