Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Single 2.7V to 5.5V DC Power-Supply Operation
- Stand-Alone Operation (No Timing Components Required)
- Covers All Major Video Standards: SDTV, EDTV, and HDTV
- Loss of Video Signal Detection
- Coast and Clamp Pulse Output
- High-Impedance Video Input
- Surface-Mount Components
- Evaluates the MAX9568 in a 16-Pin QSOP Package
- Fully Assembled and Tested
Product Details
The MAX9568 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that contains a MAX9568 IC. The MAX9568 is a video sync separator that extracts sync timing information from standard-definition (SDTV), extended-definition (EDTV), and high-definition (HDTV) component video signals.
The MAX9568 is a stand-alone device that requires no external components for timing or biasing. The high-impedance video input prevents loading of the input signal and eliminates the need for buffering. The MAX9568 operates from a 2.7V to 5.5V DC power supply.
Applications
- Frame Grabbers
- Instrumentation
- LCD Displays
- PDP Television
- Video Digitizers
- Video Recorders
Documentation & Resources
-
MAX9568EVKIT: Evaluation Kit for the MAX9568 Data Sheet (Rev. 0)7/10/2008PDF108K