Overview

Features and Benefits

  • 2.7V to 3.6V Single-Supply Operation
  • AC-Coupled Video Inputs
  • Shutdown Mode
  • Channel-Select Input
  • Standard 75Ω Input/Output Termination
  • Surface-Mount Components
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX9541 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that evaluates the MAX9541 quadruple-channel, 2:1 video mux amplifiers with input sync tip clamps and fixed gain of 2V/V (6dB). The MAX9541 has integrated lowpass filters that are optimized for standard-definition video signals such as composite and RGB. The EV kit features a shutdown mode to control the device operation. The EV kit features a channel-select input to select between two standard-definition video sources that can each have up to four video signals. The EV kit operates from a single supply voltage of 2.7V to 3.6V.

The MAX9541 EV kit can also be used to evaluate the MAX9542, which is similar to the MAX9541 except that it does not have integrated lowpass filters. To evaluate the MAX9542, request a free sample with the MAX9541 EV kit and replace U1 with the pin-compatible MAX9542 IC.

Applications

  • Automotive Infotainment