Overview

Features and Benefits

  • Single 2.7V to 3.6V Supply Operation
  • DC-Coupled Input (MAX9517)
  • AC-Coupled Input with Sync-Tip Clamp (MAX9524)
  • ±1dB Passband at 7MHz Reconstruction Filter with 40dB Attenuation at 27MHz
  • Preset Gain of 2V/V
  • Drives 75Ω to Ground
  • Small 12-Pin Thin QFN Package
  • Fully Assembled and Tested

Product Details

The MAX9517/MAX9524 evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the MAX9517 and the MAX9524 ICs. Both ICs filter, amplify, and set the sync-tip level for standard-definition video signals.

The ICs feature an internal reconstruction filter that has 40dB attenuation at 27MHz, and ±1dB passband flatness at 7MHz. The MAX9517 and MAX9524 have a 2V/V gain and are capable of driving 75Ω to ground. The ICs feature two analog switches that are used to route audio, video, or digital signals.

Video signals are DC-coupled to the input of the MAX9517 and AC-coupled to the input of the MAX9524. The MAX9524 features an input sync-tip clamp to set the DC level for the video signal. The EV kits' input terminal has 75Ω termination to ground. The EV kits' output has a 75Ω back-termination resistor. The EV kits operate from a single 2.7V to 3.6V power supply.

Applications

  • Camcorders (DVC)
  • Digital Still Cameras (DSC)
  • Mobile Phones/Cell Phones
  • Portable Media Players (PMP)
  • Security/CCTV Cameras