Overview
Features and Benefits
Product Details
The MAX9501 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains a MAX9501 IC. The MAX9501 is a triple video-reconstruction filter and buffer for high-definition television (HDTV) applications. The filter's passband is 30MHz. The MAX9501 includes a +6dB output buffer capable of driving a 2VP-P video signal into a standard 150Ω load.
The video input and output signals on the EV kit are DC-coupled. The MAX9501 video input terminals are terminated at 75Ω, and the output terminals are 75Ω back terminated. The EV kit operates from a dual ±5V power supply. For single-power-supply applications, use the MAX9500 EV kit.
Applications
- A/V Receivers
- Cable and Satellite Set-Top Box Receivers
- Digital Displays
- DVD Players
- HDTV Sets
- Home Theater Systems
- Video Projectors
Documentation & Resources
-
MAX9501EVKIT: Evaluation Kit for the MAX9501 Data Sheet (Rev. 0)10/4/2005PDF132K