Overview
Features and Benefits
Product Details
The MAX9486 EV kit evaluates the MAX9486, a high performance clock synthesizer with an 8kHz input reference clock. The EV kit provides six buffered 35.328MHz outputs, CLK1-CLK6, and a jitter-suppressed 8kHz output REO. The EV kit operates from a single 3.3V power supply.
Applications
- Telecom Equipment Using T1, E1, T3, E3, and ISDN Protocols
- xDSL Equipment in CO with Interface to the Telecom Protocols
Documentation & Resources
-
MAX9486EVKIT: Evaluation Kit for the MAX9486 Data Sheet (Rev. 0)8/25/2004PDF141K