Overview
Features and Benefits
- Low Single 3.3V Supply
- Controlled 50Ω Coplanar Traces
- I²C Interface or On-Board Hardwire Options for Output Clock Selection
- Fully Assembled and Tested
Product Details
The MAX9485 evaluation kit (EV kit) evaluates the MAX9485, a programmable multiple-output clock generator. The EV kit provides a fixed 27MHz reference clock output, CLK0, and two buffered clock outputs, CLK1 and CLK2. The output frequency is 256, 384, or 768 times the chosen sampling frequency selected through an I²C interface or hardwire pins. The sampling frequencies are 12kHz, 32kHz, 44.1kHz, 48kHz, 64kHz, 88.2kHz, and 96kHz. The EV kit operates from a single 3.3V power supply.
Applications
- Digital TVs
- DVD Players
- Home Entertainment Centers
- Set-Top Boxes HDTVs
Documentation & Resources
-
MAX9485EVKIT: Evaluation Kit for the MAX9485 Data Sheet (Rev. 1)4/3/2006PDF207K