Overview
Features and Benefits
- Controlled 50Ω Coplanar Traces
- Input Trace Lengths Matched to <2mils
- Output Trace Lengths Matched to <1mil
- Frequency Range
- Up to 3.0GHz (MAX9400/MAX9402/MAX9403/MAX9405)
- Up to 2.0GHz (MAX9401/MAX9405)
- PECL/ECL or LVPECL/LVECL Supply
- 32-Pin TQFP Package
- Fully Assembled and Tested
Product Details
The MAX9400 evaluation kit (EV kit) contains the MAX9400 low-skew quad buffer. The MAX9400 EV kit runs at PECL/ECL and LVPECL/LVECL supplies at clock rates up to 3.0GHz. The EV kit can be operated synchronously with an external clock or asynchronously.
The EV kit is designed with 50Ω controlled-impedance traces in a four-layer PC board. It can also be used to evaluate the MAX9401-MAX9405.
Applications
- Automated Test Equipment (ATE)
- Central Office Backplane Clock Distribution
- Data and Clock Driver and Buffer
- DSLAM Backplane
- Wireless Base Stations