Overview

Features and Benefits

  • Controlled 50Ω Microstrip Traces
  • Input Trace Lengths Matched to <2mils
  • Output Trace Lengths Matched to <1mil
  • Board Frequency: Up to 1.5GHz
  • 2.375V (VCC - VEE) Supply Voltage
  • 20-Pin TSSOP Package
  • Fully Assembled and Tested
  • Product Details

    The MAX9315 evaluation kit (EV kit) includes the MAX9315, a 1-to-5 low-skew differential clock driver with two differential clock inputs. The MAX9315 EV kit accepts one or two LVECL/LVPECL or HSTL differential inputs and reproduces the selected input at five differential outputs. The EV kit operates up to 1.5GHz. Inputs can be single ended by connecting the on-chip VBB reference to one side of a differential input.

    The MAX9315 EV kit can be modified to evaluate the MAX9316. The MAX9316 has one differential clock input and one single-ended input.

    Applications

    • Automated Test Equipment (ATE)
    • Central Office Backplane Clock Distribution
    • Data and Clock Driver and Buffer
    • DSLAM Backplane
    • Low-Jitter Data Repeater
    • Precision Clock Distribution
    • Wireless Base Stations