MAX9291BCOAXEVKIT
Overview
Features and Benefits
- HDMI Input GMSL Serial Output
- Windows Vista- and Windows 7-Compatible Software
- USB-Controlled Interface (Cable Included)
- USB Powered
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX9291B/MAX9293B evaluation kit (EV kit) provides a proven design to evaluate the MAX9291B/MAX9293B HDMI input with high-bandwidth gigabit multimedia serial link (GMSL) output serializer with spread spectrum and full-duplex control channel with the use of a standard FAKRA coaxial cable. The EV kit also includes Windows Vista®- and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising features of the serializers. The EV kit comes with a MAX9291B or MAX9293B IC installed.
For complete GMSL evaluation using a standard FAKRA coax cable, order the MAX9291B/MAX9293B coax EV kit and a companion deserializer board (MAX9276B/MAX9280B coax EV kit referenced in this document). For testing with STP cable, also order the MAXCOAX2STP-HSD adapter kit. Only one adapter kit is needed per link (connecting the serializer and deserializer boards).
Applications
- High-Resolution Automotive Navigation
- Megapixel Camera Systems
- Rear-Seat Infotainment
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX9291BCOAXEVKIT Gerber File - Design Files11/6/2023ZIP536K