MAX9278BCOAXEVKIT
Overview
Features and Benefits
- Accepts GMSL Serial Data through FAKRA Connectors and Provides LVDS and Parallel Outputs
- Windows XP-, Windows Vista-, and Windows 7-Compatible Software
- USB-PC Connection (Cable Included)
- USB Powered
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX9278B/MAX9282B coax evaluation kits (EV kit) provide a proven design to evaluate the MAX9278B/ MAX9282B high-bandwidth gigabit multimedia serial link (GMSL) deserializers with spread spectrum and fullduplex control channel with the use of a standard FAKRA coaxial cable. The EV kit also includes Windows XP®-, Windows Vista®-, and Windows 7-compatible software that provides a simple graphical-user interface (GUI) for exercising the features of the device. The EV kit comes with a MAX9278BGTJ/V+ or MAX9282BGTJ/V+ installed.
For complete GMSL evaluation, using a standard FAKRA coaxial cable, order the MAX9278B/MAX9282B coax EV kit and a companion serializer board (MAX9275/MAX9279 coax EV kit referenced in this document). For evaluating with STP cable, also order the MAXCOAX2STP-HSD adapter kit and refer to its data sheet. Only one adapter kit is required per link, connecting the serializer and deserializer (SerDes) boards.
Applications
- High-Resolution Automotive Navigation
- Megapixel Camera Systems
- Rear-Seat Infotainment
Documentation & Resources
-
MAX9278BCOAXEVKIT ODB File - Design Files6/26/2023ZIP5 M