Overview

Features and Benefits

  • Independent Quad Driver (MAX9124) and Quad Receiver (MAX9125/MAX9126) Circuits
  • >500Mbps (250MHz) Switching Rate (MAX9125/MAX9126)
  • >800Mbps (400MHz) Switching Rate (MAX9124)
  • Supports Testing of Twisted-Pair Cables
  • 50Ω Controlled-Impedance Signal Traces
  • 16-Pin TSSOP Package
  • Fully Assembled and Tested
  • Product Details

    The MAX9124 evaluation kit (EV kit) contains a low-voltage differential signaling (LVDS) quad differential line driver (MAX9124) and receiver (MAX9125). The differential line driver accepts LVTTL or LVCMOS inputs and translates them to LVDS output signals. The receiver accepts LVDS inputs and translates them to single-ended LVCMOS outputs. Both circuits operate with high data rates and low power dissipation.

    The MAX9124 EV kit is designed with 50Ω controlled-impedance traces in a four-layer PC board. It is specially designed for direct differential probing of the LVDS I/O. Connection points are provided for the attachment of a cable to carry the LVDS signals.

    The EV kit operates from a single 3.3V supply. In addition, a 1.2V power-supply input is provided for testing the driver's high-impedance propagation delays. A separate supply option for the driver and receiver allows testing of the common-mode performance of the receiver.

    The MAX9124 EV kit can also be used to evaluate the MAX9126, which is the same as the MAX9125 but with integrated 115Ω (nominal) termination resistors. Additional pads on the board are provided for dynamically driving the enable and disable control signals with a pulse generator.

    Applications

    • Cell Phone Base Stations
    • Copiers
    • High-Speed Access (Telecom)
    • LCD Displays and Panels
    • Local Multipoint Distribution Systems
    • Network Hubs, Switches, Routers
    • Printers and Faxes
    • Telecom Switches
    • Wireless Local Loop (WLL)