Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- PA Step-Down Converter
- 25µs (typ) Settling Time for 0.4V to 3.2V Output-Voltage Change
- Dynamic Output-Voltage Setting from 0.4V to VIN
- 85mΩ PFET and 100% Duty Cycle for Low Dropout
- 2MHz Switching Frequency
- Low Output-Voltage Ripple
- 2% Output-Voltage Accuracy Over Load, Line, and Temperature
- Tiny External Components
- 2.5A Output-Current Capability
- Simple Logic On/Off Control
- Low 0.1µA Shutdown Current
- 2.7V to 5.5V Supply Voltage Range
- Thermal-Overload Protection
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX8989 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX8989 step-down converter with linear bypass regulator. The EV kit operates from a 2.7V to 5.5V power supply or battery. The output regulates to twice the voltage at REFIN (0.2V to 1.7V) and provides up to 2.5A drive capability.
Applications
- LTE, WCDMA, GSM, and EDGE Cell Phones/Smartphones
Applicable Parts
Documentation & Resources
-
MAX8989EVKIT: Evaluation Kit for the MAX8989 Data Sheet (Rev. 0)2/15/2011PDF592K