Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- PA Step-Down Converter (OUT1)
- 7.5µs (typ) Settling Time for 0.5V to 1V Output Voltage Change
- Dynamic Output-Voltage Setting from 0.5V to VBATT
- 140mΩ Bypass pFET and 100% Duty Cycle for Low Dropout
- 2MHz Switching Frequency
- Low Output-Voltage Ripple
- 700mA (min) Output Drive Capability
- 2% Gain Accuracy
- Tiny External Components
- RF Step-Down Converter (OUT2)
- 2MHz Fixed Switching Frequency
- 94% Peak Efficiency
- 100% Duty Cycle
- 2% Output Accuracy Over Load, Line, and Temperature
- 200mA (min) Output Drive Capability
- Tiny External Components
- Low-Noise LDO
- Guaranteed 200mA Output
- High 65dB (typ) PSRR
- Fixed Output Voltage
- Low Noise (16µVRMS, typ)
- Simple Logic ON/OFF Controls
- Low 0.1µA Shutdown Current
- 2.7V to 5.5V Supply Voltage Range
- Thermal Shutdown
- Fully Assembled and Tested
Product Details
The MAX8896 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX8896 dual stepdown converter with low-dropout (LDO) linear regulator. The MAX8896 EV kit operates from a 2.7V to 5.5V power supply or battery. The PA step-down output regulates to 2.5 times the voltage at REFIN (0.2V to 1.7V) and provides 700mA drive capability. RFOUT (step-down regulator followed by LDO) regulates to 2.8V and provides 200mA drive capability.
Applications
- Smartphones
- WCDMA/NCDMA Cellular Handsets
Applicable Parts
Documentation & Resources
-
MAX8896EVKIT: Evaluation Kit for the MAX8896 Data Sheet (Rev. 0)9/16/2009PDF491K