Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Step-Down Converter
- Pin-Selectable Output Voltage (1.2V/1.8V)
- 2MHz (MAX8884Y) or 4MHz (MAX8884Z) Switching Frequency
- Low Output-Voltage Ripple
- 700mA Output Drive Capability
- Simple Logic ON/OFF Control
- Tiny External Components
- Dual Low-Noise LDOs
- Pin-Selectable Output Voltage (LDO1)
- Low 26µVRMS (typ) Output Noise
- High 65dB (typ) PSRR
- Guaranteed 300mA Output Drive Capability
- Individual ON/OFF Control
- Tiny External Components
- Low 0.1µA Shutdown Current
- 2.7V to 5.5V Supply Voltage Range
- Thermal Shutdown
- Tiny, 2mm x 2mm x 0.65mm CSP Package (4x4 Grid)
- Fully Assembled and Tested
Product Details
The MAX8884 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the highly integrated MAX8884Y step-down DC-DC converter and dual, 300mA, low-dropout (LDO) linear regulator. The step-down output voltage is pin selectable between 1.2V and 1.8V and provides guaranteed output current of 700mA. Dual low-noise LDOs are also integrated in the MAX8884Y/MAX8884Z. The MAX8884 EV kit can also evaluate the MAX8884Z. To evaluate the MAX8884Z, order a free sample along with the EV kit.
Applications
- Cell Phones/Smartphones
- Digital Cameras, Camcorders
- Handheld Instruments
- PCMCIA Cards
- PDA and Palmtop Computers
- Portable MP3 and DVD Players