Overview
Features and Benefits
- 3.3V Output Voltage
- 600mA Output Current
- Efficiency = 93%, VIN = 5V, VOUT = 3.3V @ IOUT = 0.2A
- Low Dropout Voltage
- 100% Max Duty Cycle
- Internal MOSFET
- Internal Synchronous Rectifier
- 5µA Max Shutdown Current
- 300kHz Switching Frequency
- 8-Pin SO, Surface-Mount Construction
- Fully Assembled and Tested
Product Details
The MAX887 evaluation kit (EV kit) provides a 3.3V output voltage from a +3.5V to +11V input. It delivers up to 600mA and operates with up to 100% duty cycle for low dropout voltage. Typical efficiencies are 93% . The MAX887 features a low-current (2.5µA typ) shutdown mode, as well as current-mode operation for superior load and line response. Cycle-by-cycle current limiting protects the internal MOSFET and rectifier.
This EV kit is a fully assembled and tested surface-mount circuit board. It can be used to evaluate other output voltages by changing feedback resistors R1 and R2.
Applications
- Cell Phones
- Computer Peripherals
- Distributed Power Systems
- Personal Communicators
- Portable Instrumentation
Documentation & Resources
-
MAX887EVKIT: Evaluation Kit for the MAX887 Data Sheet (Rev. 0)9/1/1996PDF44K