Overview

Features and Benefits

  • 1mVp-p Output Voltage Ripple
  • 2.5V to 5.5V Input Range
  • Uses One 4.7µF and Three 1µF Ceramic Capacitors
  • -2V Regulated Output (or Adjustable)
  • 4mA Output Current
  • Power OK (POK-bar) Output
  • Fully Assembled and Tested Surface-Mount Board

Product Details

The MAX881R IC is an inverting, charge-pump DC-DC converter with a low-noise, regulated output. Low output ripple voltage makes this device ideal for biasing the GaAsFETs commonly found in cellular telephone transmitters.

The MAX881R evaluation kit (EV kit) is a fully assembled and tested surface-mount board. Provisions are made for mounting a second voltage-divider resistor, which is required for setting output voltages other than -2V. A special scope-probe socket is also mounted on the board, so output noise can be observed on an oscilloscope.

Applications

  • Cell Phones
  • Mobile Radios
  • PCS Phones
  • PHS Phones
  • Two-Way Paging
  • Wireless Computers
  • Wireless Handsets
  • Wireless Modems

Applicable Parts