Overview

Features and Benefits

  • Up to 97% Efficiency with Internal Synchronous Rectifier
  • Low 35µA (Switching) Quiescent Current
  • Guaranteed 1A Output Current at 5V from 2.5V Input
  • Guaranteed 500mA Output Current at 5V from 1.8V Input
  • Low-Noise Constant Frequency Operation (FPWM Mode)
  • 2MHz PWM Switching Frequency
  • Preset (5V) or Adjustable Output (3.3V to 5V)
  • Controlled Current in Soft-Start Limits Inrush Current
  • True Shutdown
  • Internal Compensation
  • Overload/Short-Circuit Protection
  • 0.1µA Shutdown Current
  • Lead-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX8815A evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) for evaluating the MAX8815A step-up converter. The MAX8815A is a 1A (maximum load), 97% efficient, 35µA quiescent current step-up converter with True Shutdown™ and is ideal for use in DSC, DVC, and other handheld applications. The MAX8815A EV kit is designed for a 5V output and also provides a jumper for evaluation of fixed-frequency pulse-width-modulation mode (FPWM) or normal mode.

Applications

  • Cell Phones, PDAs, MP3 Players
  • DSC and DVC
  • Microprocessor/DSP Core Power
  • PCMCIA Cards
  • Portable Handheld Devices

Applicable Parts