Overview
Features and Benefits
- 90% Efficiency
- +2.6V to +5.5V Input Range
- Output Voltages (+3V Input)
- +9V Output at 160mA (Step-Up Regulator)
- +24V Output at 20mA (Positive Charge Pump)
- -11V Output at 20mA (Negative Charge Pump)
- +2.5V Output at 300mA (Linear Regulator)
- 1MHz Switching Frequency
- Low-Profile Design (1.2mm max)
- Fully Assembled and Tested
Product Details
The MAX8753 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that generates the voltages required for active-matrix, thin-film transistor (TFT) liquid-crystal displays (LCDs). The EV kit contains a pulse-width-modulated (PWM) setp-up switching regulator (VMAIN), positive and negative charge-pump regulators (OUTP and OUTN) for the TFT gate drive, and a low-voltage linear regulator (OUTL).
The EV kit operates from a +2.6V to +5.5V (VIN) DC supply voltage. The step-up regulator switches at 1MHz and is configured for a +9V output capable of providing 160mA with a +3V input. The positive and negative charge pumps are configured for +24V and -11V, respectively, and are both capable of providing 20mA. The linear voltage regulator (LDO) is configured to provide a regulated +2.5V output with a maximum 300mA load.
The MAX8753 EV kit features low quiescent current and high conversion efficiency (90%). Operation at 1MHz allows the use of small surface-mount components. The MAX8753 TQFN package (0.8mm max) with low-profile external components allows the circuit to be less than 1.2mm high.
Applications
- Car-Navigation Displays
- LCD Monitors
- Notebook Computers, PDAs
Documentation & Resources
-
MAX8753EVKIT: Evaluation Kit for the MAX8753 Data Sheet (Rev. 0)4/12/2006PDF157K