Overview

Features and Benefits

  • +8V to +24V Input Range
  • Brightness Adjustable by an On-Board Potentiometer
  • 10:1 Dimming Range
  • Lamp-Out Detection with Timeout
  • Secondary Current Limit with Timeout
  • Strike Voltage Up to 1.6kV
  • High Power to Light Efficiency
  • Fully Assembled and Tested
  • Product Details

    The MAX8751 evaluation kit (EV kit) is an assembled and tested PC board that demonstrates the MAX8751 low-cost multiple CCFL backlight controller. Lamp brightness is adjustable by an on-board potentiometer.

    Applications

    • Automotive Infotainment
    • LCD Monitors
    • LCD TVs
    • Notebook Computers

    Documentation & Resources