Overview

Features and Benefits

  • +7V to +24V Input Range
  • Open-Lamp Protection with 1s Timeout
  • Secondary Short-Circuit Protection with 10ms Timeout
  • Brightness Adjustable by an On-Board Potentiometer
  • 10:1 Digital Pulse-Width Modulation (DPWM) Dimming Range
  • Strike Voltage Up to 1.6kV
  • High Power to Light Efficiency
  • Assembled and Tested
  • Product Details

    The MAX8722 evaluation kit (EV kit) is an assembled and tested PC board that demonstrates the MAX8722 low-cost, cold-cathode fluorescent lamp (CCFL), backlight controller. Lamp brightness is adjustable by an onboard potentiometer.

    Applications

    • LCD Monitors
    • LCD TVs
    • Notebook Computer Displays

    Documentation & Resources