Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Quick Evaluation of the MAX86916 IC
- Extensive Control Over Device Registers
- Data Logging and Real-Time Monitoring Capabilities
- Fully Assembled and Tested
- Windows® 7, 8, and 10-Compatible Software
Product Details
The MAX86916 evaluation system (EV system) allows for the quick evaluation of the MAX86916 optical module for applications at various sites on the body, particularly the finger. The MAX86916 has four LEDs (blue, green, red, and IR) and one photodiode. The MAX86916 supports a standard I2C interface.
Applications
- Fitness Assistant Devices
- Smartphones/Accessories
- Tablets
- Wearable Devices
Applicable Parts
Documentation & Resources
-
MAX86916EVSYS: Evaluation System for the MAX86916 Data Sheet (Rev. 0)4/9/2020PDF891K
-
MAX86916EVSYS ODB Files - Design Files10/10/2022ZIP1M