Overview

Features and Benefits

  • Up to 15A Output Current Capability
  • 10V to 24V Input Voltage Range
  • 3.3V Output Voltage (Adjustable 0.7V to 5.5V)
  • 500kHz Switching Frequency
  • Adjustable Output Overvoltage Protection
  • On-Board Selectable Latch-Off or Automatic Recovery
  • Surface-Mount Construction
  • Fully Assembled and Tested
  • Product Details

    The MAX8650 evaluation kit (EV kit) contains a fully assembled and tested circuit using the MAX8650 synchronous PWM step-down controller. The EV kit is designed to operate at 500kHz from a 10V to 24V input and provide an adjustable 3.3V output at up to 15A. It also allows the evaluation of other output voltages in the 0.7V to 5.5V range.

    Applications

    • Base Stations
    • DDR
    • IBA Applications
    • Network and Telecom
    • Power Modules
    • Servers
    • Storage

    Documentation & Resources