Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
Product Details
The MAX8633 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains a dual-output low-dropout (LDO) linear regulator. The EV kit operates from a 2.7V to 5.5V input supply, is configured for 2.8V (OUT1) and 1.8V (OUT2), and can deliver up to 300mA at each output. The MAX8633 outputs can be set to 9 different output voltage settings. See the Output Voltage Settings section.
The MAX8633 EV kit can also evaluate the MAX8634, MAX8635, and MAX8636 dual-output LDO linear regulators. See the Evaluating the MAX8634/MAX8635/MAX8636 section for details on reconfiguring and operating the EV kit for evaluation of the MAX8634, MAX8635, and MAX8636.
Applications
- Cellular and Cordless Phones
- Handheld Instruments
- Notebook Computers
- PDAs and Digital Cameras
- Small LCD Displays
- Wireless LAN Cards
Documentation & Resources
-
MAX8633EVKIT: Evaluation Kit for the MAX8633 Data Sheet (Rev. 0)5/10/2006PDF128K