Overview
Features and Benefits
- 95% Efficient Synchronous-Rectified DC-DCs
- 85% Efficient DC-DCs for CCD, LCD, WLED, and/or OLED
- Auxiliary Power for Motors
- True Shutdown™ Step-Up Converters
- Overload Protection
- Low-Dropout (100% Duty Cycle) Step-Downs
- Compact 48-Pin, 6mm x 6mm Thin QFN IC Package
- Fully Assembled and Tested
Product Details
The MAX8611 evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) for evaluating the MAX8611V digital still camera power management IC. It accepts an input supply of 2.8V to 4.2V (typically an Li+ battery) and provides the output supplies typically used by a digital still camera. The MAX8611 EV kit comes with the MAX8611V installed, but can also be used to evaluate the MAX8611 and the MAX8613.