Overview
Features and Benefits
Product Details
The MAX8559 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains two independent dual-output low-dropout (LDO) regulator circuits. The top circuit utilizes the TDFN package and is configured for outputs of 2.85V at 300mA and 1.8V at 300mA. The bottom circuit uses the UCSP package to minimize board space and is configured for 3.0V at 150mA and 2.85V at 150mA. Each circuit features two on-board shutdown controls, one for each regulator output. Pulling both shutdown controls low places the corresponding MAX8559 into a 0.01µA low-power shutdown mode.
Applications
- Cell Phones/Cordless Phones
- Digital Cameras
- Handheld Instruments
- Notebook Computers
- PCMCIA Cards
- PDAs and Palmtop Computers
- Wireless Local Area Networks (WLANs)
Documentation & Resources
-
MAX8559EVKIT: Evaluation Kit for the MAX8559 Data Sheet (Rev. 0)9/21/2004PDF80K