Overview
Features and Benefits
- Dual-Output Power Supply
- MAX8530: 2.85V at 200mA, 2.60V at 150mA
- MAX8531: 2.85V at 200mA, 2.85V at 150mA
- 2.5V to 6.5V Input Supply Range
- Selectable (140ms) RESET-bar Output (MAX8530)
- Low-Noise (40µVRMS) Outputs (MAX8531)
- On-Board Shutdown Control
- Surface-Mount Construction
- Fully Assembled and Tested
Product Details
The MAX8530/MAX8531 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains two separate low-dropout (LDO) regulator circuits. The left circuit utilizes a MAX8530 and is configured for outputs of 2.85V at 200mA and 2.60V at 150mA. The right circuit uses a low-noise MAX8531 and is configured for outputs of 2.85V at 200mA and 2.85V at 150mA.
The MAX8530/MAX8531 EV kit features on-board shutdown control and a jumper-selectable RESET-bar output voltage (MAX8530 only). Both circuits are separate from each other and do not share a common ground plane.
Applications
- Cell Phones/Cordless Phones
- Digital Cameras
- Handheld Instruments (PDAs, Palmtops)
- Notebook Computers
- PCMCIA Cards
- PDAs and Palmtop Computers
- Wireless Local Area Networks (WLANs)