Overview
Features and Benefits
- 250mA to 850mA Output Current!

- 90% Efficiency
- Proven PC Board Layout
- Fully Assembled and Tested
- 2-Channel Analog-to-Digital Converter (ADC) with Serial Output for Voltage Monitoring
Product Details
The MAX849 evaluation kit (EV kit) is an assembled and tested PC board that implements a complete, one-cell to three-cell, high-power, low-noise, step-up DC-DC power converter that's ideal for portable phones and other battery-operated equipment. With a 3.3V output voltage, use one or two cells to get a 250mA to 700mA output current. With a 5V output voltage, use three cells or one lithium-ion (Li-Ion) battery to get an 850mA output current.
The board includes clips for a standard AA-size battery, and provides a 10-pin header for user interfacing.
To evaluate the MAX848, order a free sample of the MAX848ESE along with the MAX849 EV kit.
Applications
- Cell Phones
- Digital Cordless Phones
- Handheld Instruments (PDAs, Palmtops)
- Local 3.3V to 5V Supplies
- Palmtop Computers
- PCS Phones
- Personal Communicators
Documentation & Resources
-
MAX849EVKIT: Evaluation Kit for the MAX848, MAX849 Data Sheet (Rev. 0)10/1/1996PDF429K