Overview
Features and Benefits
- 3.3V, 1A Step-Down Controller
 - Dual PCMCIA-Compatible VPP Outputs (0V/3.3V/5V/12V)
 - Digitally Adjustable Switching-Current Source for Battery Charging
 - 5 Gate-Driver Outputs for High-Side Switching
 - EV Board Controlled through the Parallel Port of a Personal Computer
 - Software Provided on a 5 1/4" Floppy Disk
 - Surface-Mount Construction
 
Product Details
The MAX781 evaluation kit (EV kit) demonstrates the various outputs of the battery-powered MAX781 computer controller. The evaluation board provides a 3.3V output, two programmable PCMCIA outputs, five gate drivers, and a digitally adjustable battery charger.
The board connects to the parallel port of an IBM®-compatible computer and is controlled by software included in the EV kit.
Applications
- Communication Systems
 - Handy Terminals
 - PDAs
 - Subnotebook Computers
 
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            MAX781EVKIT: Evaluation Kit for the MAX781 Data Sheet (Rev. 0)12/1/1994PDF379K