Overview
Features and Benefits
- Proven PCB Reference Design and Layout Benefit
- Fully Assembled and Tested
- Sense Points for High-Accuracy Measurements
- Accessible Test Point Pins for EN, POKB/INTB, VIO, and the I2C Serial Interface SCL, SDA
- MAXUSB_INTERFACE# Allows Easy Communication with a Windows PC
- GUI Software that Drives the I2C Serial Interface for Optional Software Control
- Startup Output Voltage Adjustable Through External Feedback Resistors
- Output Voltage Dynamically Adjustable Through the I2C Serial Interface
- I2C Slave Address, Switching Current Limit, and Feedback Configuration Adjustable Using RSEL (R9)
Product Details
The MAX77831 evaluation kit (EV kit) provides a proven design to evaluate the MAX77831, a 7A switching current, high-performance buck-boost regulator that only operates in forced-PWM (FPWM) mode. The IC is capable of 2.5V to 16V input and dynamically adjustable output between 4.5V to 15V when using internal feedback resistors, or between 3V to 15V when using external feedback resistors. The EV kit is factory-configured as internal feed- back with the default startup output voltage at 5V. Other startup voltage can be achieved with external feedback resistors. Output voltage can be adjusted dynamically through the I2C serial interface.
The I/O pins are available to support the I2C serial inter- face, Enable function, and Interrupt/Power-OK indicator. The I2C slave address, switching current limit, and feed- back configuration can be adjusted by changing the RSEL resistor value (R9). The MAXUSB_INTERFACE# allows the use of Windows®-based software with a friendly graphical user interface (GUI) as well as a detailed register-based interface to exercise all the features of the IC. The IC installed on the EV kit is the MAX77831BEWB+T.
Applications
- Battery Powered Applications up to 16V Input with EN Control
- Non-Battery Powered Applications up to 16V Input
Applicable Parts
Documentation & Resources
-
MAX77831WEVKIT: Evaluation Kit for the MAX77831 Data Sheet (Rev. 1)9/28/2021PDF2M
-
MAX77831WEVKIT ODB Files - Design Files6/28/2023ZIP1 M