Overview
Features and Benefits
- High-Efficiency Single-Cell Switching Charger
- Up to 5.5A Charging with the MAX77786
- 90% Buck Efficiency at 4A, 15V Input
- 4.7V to 18.2V Input Operating-Voltage Range
- Reverse Boost with Programmable Output-Voltage Options up to 10.805V
- Charge-Status Output for LED
- Push-Button Input for Exiting from Ship Mode
- Dedicated Input for Suspend Mode (SUSPND)
- USB Type-C Version 1.3- and PD 3.0-Compliant
- Sink/Source/DRP Port Support
- Programmable Power Supply (PPS) Sink Support
- Fast Role-Swap Initial Sink Support
- Integrated VCONN Switch with Overcurrent Protection (OCP)
- Support Try.Snk State
- Battery Charging 1.2 (BC1.2) Legacy Charger Detection
- Programmable Unplug Detection
Product Details
The MAX77785/MAX77786 evaluation kits (EV kit) are fully assembled and tested printed circuit boards (PCB) that demonstrate the MAX77785/MAX77786 single-cell lithium-ion battery chargers.
The MAX77785/MAX77786 are for 1S Li+ battery applications and can operate with a 4.7V to 18.2V input voltage with a maximum charging current up to 3.5A/5.5A. The MAX77785/MAX77786 ICs offer a reverse boost as well as fully integrated low-power loss switches to provide small solution size and high efficiency. The EV kits demonstrate the performance of the MAX77785/MAX77786 charger and provide the convenience of evaluating full USB Type-C® power-delivery (PD) solutions with the MAX77958 USB Type-C PD controller. This combination allows fast charging of the battery through the USB Type-C port as well as reverse powering the USB Type-C port with battery on-the-go (OTG) mode.
A Micro-B USB cable is included in the EV kit to serve as the interface from a USB port on a Windows® PC to the subordinate I2C port on the MAX77785/MAX77786.
Applicable Parts
Documentation & Resources
-
MAX77785EVKIT / MAX77786EVKIT User Guide (Rev. 1)2/28/2024PDF2 M
-
MAX77785EVKIT#/MAX77786EVKIT# Bill of Materials2/27/2024XLSX19 K
-
MAX77785EVKIT#/MAX77786EVKIT# Gerber Files2/27/2024ZIP1 M