Overview

Features and Benefits

  • Proven PCB Design and Layout Benefit
  • Fully Assembled and Tested
  • Sense Points Provided for High-Accuracy Measurements
  • MAXUSB_INTERFACE# Enables Easy Communication with a Windows PC
  • ACE Software Supports the I2C Serial Interface for Optional Software Control
  • I2C Interface Controls Enable (EN) Function, Ultrasonic Mode (USM), and Output Voltage

Product Details

The MAX77727 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77727 synchronous buck converter with ultrasonic mode.

The EV kit is a step-down voltage regulator circuit based on the MAX77727. It supports an input voltage range from 3.6V to 22V and delivers up to 3A of continuous load current. The output voltage is adjustable through I2C, ranging from 1.8V to 4.9V with 100mV resolution and from 5V to 15V with 250mV resolution. F

Applicable Parts

Documentation & Resources

Software

ACE Software

ZIP
450 KB
ACE plug-in for Board.MAX 1.2026.3910658 [Oct 05 26]
Board MAX is an evaluation Board Plug-in for MAX Series products.
EXE
157 MB
ACE Installer Software 1.30.3522.122 [Aug 06 26]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.