Overview

Features and Benefits

  • Proven PCB Reference Design and Layout
  • Easy to Use
    • Simple Hardware Control: Jumpers and Test Points for IN, EN, SEL, VL, and OUT
    • Fully Assembled and Tested

Product Details

The MAX77726 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77726, synchronous buck converter with ultrasonic mode.

The EV kit is a step-down voltage regulator circuit using the MAX77726 that is capable of a 3.6V to 22V input, 3A of continuous load, and an adjustable output voltage between 3.3V, 5.0V, 9.0V, and 15V using logic level on the VSEL1 and VSEL2 pins.

Applicable Parts

Documentation & Resources