Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Proven PCB Reference Design and Layout
- Easy to Use
- Simple Hardware Control: Jumpers and Test Points for IN, EN, SEL, VL, POK, VIO, and OUT
- Fully Assembled and Tested
- On-board Potentiometer for Setting the Desired Output Voltage on Startup.
Product Details
The MAX77505 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77505 hysteretic step-down (buck) converter. The EV kit is a step-down voltage regulator circuit using the MAX77505 that is capable of a 2.5V to 16V input, 3A of continuous load, and an adjustable output voltage between 0.8V to 5.5V using an RSEL resistor between the SEL pin and GND.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX77505EVKIT: Evaluation Kit for MAX77505 Data Sheet (Rev. 0)2/19/2024PDF967 K