Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
Product Details
The MAX77504 evaluation kit (EV kit) provides a proven design to evaluate the MAX77504, a 3A high-efficiency buck converter. The IC is capable of 2.6V to 14V input and is output voltage configurable between 0.6V to 6V. The factory default output voltage of this EV kit is set at 3.3V. Output voltage can be configured by changing the feedback resistor values (R3 and R4). Two GPIO pins are available to support Force PWM and EN function.
Applications
- 1- to 3-Cell Li+/Li-ion Battery-Powered Devices
- Mirrorless Cameras, DSLR, and Notebook Computers
- Portable Scanners, POS Terminals, Printers
- Professional Radio, Handheld Computers
- Space-Constrained Portable Electronics
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX77504WEVKIT: Evaluation Kit for the MAX77504 Data Sheet (Rev. 0)12/11/2019PDF1M
-
MAX77504WEVKIT Gerber Files - Design Files12/27/2023ZIP8M