Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Evaluates the MAX77291 IC
- 1.27mm x 0.87mm 6-Bump WLP (3 x 2, 0.4mm Pitch)Package
- 1.8V to 5.5V Input Range
- 5.5V to 20V Configurable Output Voltage
- Up to 100mA Input Peak Current
- Proven 2-Layer, 1.5oz Copper Printed Circuit Board(PCB) Layout
- Demonstrates Compact Solution Size
Product Details
The MAX77291 evaluation kit (EV kit) evaluates the MAX77291 IC packaged in a wafer-level package (WLP). The MAX77291 is a low quiescent-current boost (step-up) DC-DC converter with a 100mA peak inductor current limit,True Shutdown™, and short-circuit protection. The EV kitoperates over an input range of 1.8V to 5.5V and providesresistor-configurable output voltages from 5.5V to 20V.The EV kit comes with the MAX77291ANT+ installed.
Markets and Technologies
Applicable Parts
Getting Started
- MAX77291 EV kit
- 1.8V to 5.5V, 1A DC Power Supply
- Digital Voltmeter (DVM)
Documentation & Resources
-
MAX77291EVKIT: Evaluation Kit for the MAX77291 (Rev. 0)7/11/2024PDF811 K
-
MAX77291EVKIT Gerber Files7/11/2024ZIP770 K