Overview
Features and Benefits
- Fixed 3.3V Output Voltage ±4%
- Up to 1.5A and 5A Output Currents
- 120µA Standby Supply Current
- 700µA Quiescent Supply Current
- 300kHz Switching Frequency
- More than 90% Efficiency
- 20-Pin Shrink-Small-Outline Package
- Fully Assembled and Tested
Product Details
The MAX767 evaluation kit (EV kit) is a fully assembled and tested printed circuit board for Maxim's synchronous, step-down power-supply controller. Providing a tightly regulated 3.3V output voltage from a 5V input source, the EV kit contains two separate, complete circuits with conversion efficiencies greater than 90%. The first all-surface-mount circuit can drive loads up to 1.5A, and the second circuit can drive loads up to 5A.
Applications
- Audio Systems
- Cordless Phones
- Electronic Planners
- Handheld Instruments (PDAs, Palmtops)
- Modems
- Palmtop Computers
- PCMCIA Cards
- PCS Telephones
Documentation & Resources
-
MAX767EVKIT: Evaluation Kit for the MAX767 Data Sheet (Rev. 3)4/25/2001PDF660K