Overview

Features and Benefits

  • -5V or Adjustable Output Voltage
  • Up to 250mA Output Current
  • 120µA Max Supply Current
  • 5µA Max Shutdown Current
  • 300kHz Switching Frequency
  • Internal Power MOSFET
  • 8-Pin SO Package
  • Surface-Mount Construction
  • Fully-Assembled and Tested

Product Details

The MAX764 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board that provides a regulated -5.0V output voltage from a 3V to 16V input voltage source. It drives loads up to 250mA with conversion efficiency greater than 82%.

The MAX764 EV kit can also be used to evaluate the MAX765CSA (-12V output) or MAX766 (-15V output). Additional pads are provided on the board's solder side to accommodate external feedback resistors for setting different output voltages.