Overview

Features and Benefits

  • 6.0V to 15.0V Input Voltage Range
  • Fixed 5V or Optional Adjustable Output Voltage
  • 1.25A Output Current Capability
  • Up to 95% Efficiency
  • PWM Architecture
  • External Shutdown Control
  • Fully Assembled and Tested

Product Details

The MAX747 evaluation kit (EV kit) provides a regulated 5.0V output voltage from a 6V to 15V input. It delivers a 1.25A output current and up to 95% efficiency from a 6V supply using small, surface-mount components.

Applications

  • 5V to 3.3V Green PC Applications
  • Battery-Powered Applications
  • Cell Phones
  • Notebook Power Supplies
  • PDAs and Other Handheld Devices

Documentation & Resources