Overview
Features and Benefits
- Single 5V DC Power-Supply Operation
- Differential Video Input
- Single-Ended AC- or DC-Coupled Output
- Fully Equalized for Up to 300m of Cat 5e Cable
- Improved Signal Quality for Up to 600m of Cat 5e Cable
- Fixed Cable-Length Equalization in the Absence of Burst
- Adjustable Back-Porch DC Level
- Loss-of-Burst (LOB) and Loss-of-Sync (LOS) Outputs
- Evaluates the MAX7474 IC in 16-Pin SSOP Package
- Fully Assembled and Tested
Product Details
The MAX7474 evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) that configures the MAX7474 IC for automatically equalizing a baseband composite video input signal from low-cost, unshielded twisted pair (UTP) such as Category 5e (Cat 5e) cable.
The MAX7474 EV kit operates from a single 5V DC power supply. The EV kit accepts differential video input signals and provides a single-ended output. The EV kit features loss-of-sync and loss-of-burst outputs and also provides an option to set the video output signal's back-porch DC level.
Applications
- Home Automation
- Security Video Systems
- Video Switching Systems
Documentation & Resources
-
MAX7474EVKIT: Evaluation Kit for the MAX7474 Data Sheet (Rev. 0)2/22/2008PDF124K