Overview
Features and Benefits
- Single +5V Power Supply
- Selectable Input 75Ω Termination or DAC Termination
- Selectable AC- or DC-Output Couple
- Selectable Output Buffer Gains (MAX7445)
- Surface-Mount Construction
- Fully Assembled and Tested
Product Details
The MAX7445 evaluation kit (EV kit) is a fully assembled and tested surface-mount board. The MAX7445 EV kit includes a MAX7445 4-channel video-reconstruction filter, ideal for anti-aliasing and digital-to-analog converter (DAC)-smoothing video applications. The EV kit provides three different output buffer-gain settings. The input signal is AC-coupled, and the output signal can be DC- or AC-coupled. The EV kit operates from a single +5V supply.
The MAX7445 EV kit can be used to evaluate the MAX7445-MAX7449.
Applications
- Desktop Video Editors
- Digital VCRs
- DVD Players
- Game Consoles
- Set-Top Boxes/HDRs