Overview
Features and Benefits
Product Details
The MAX7432 evaluation kit (EV kit) is an assembled and tested circuit board that demonstrates the MAX7428, MAX7430, and MAX7432 standard definition video reconstruction filters and buffers. Windows® 98/2000 software provides a handy-user interface to exercise the features of the MAX7428/MAX7430/MAX7432.
Order the complete EV system (MAX7432EVC16) for comprehensive evaluation of the MAX7428/MAX7430/MAX7432 using a personal computer. Order the EV kit (MAX7432EVKIT) if the 68HC16MODULE module has already been purchased with a previous Maxim EV system, or for custom use in other µC-based systems.
Applications
- Camcorders
- DVD Players
- Hard-Disk Recorders
- Set-Top Boxes