Overview

Features and Benefits

  • ±12V or ±15V Dual Tracking Outputs
  • 15W Output Power:
    • ±12V at 625mA
    • ±15V at 500mA
  • 13mA Quiescent Supply Current
  • 100kHz or 200kHz Fixed-Frequency PWM Operation
  • All Surface-Mount Construction

Product Details

The MAX742 evaluation kit (EV kit) is a built and tested surface-mount printed circuit assembly intended for quick prototyping and testing purposes. This kit generates a dual regulated ±12V or ±15V output from a 5V regulated input supply. Power conversion efficiency ranges up to 90%, depending on output loading. Applications include low-noise power supplies for precision analog subsystems and distributed power.

Applications

  • Computer Peripherals
  • DC-DC Converter Module Replacement
  • Distributed Power Systems

Documentation & Resources