Overview

Features and Benefits

  • Proven PC Board Layout
  • Convenient On-Board Test Points
  • Fully Assembled and Tested

Product Details

The MAX7428 evaluation kit (EV kit) is an assembled and tested circuit board that demonstrates the MAX7428 standard-definition video reconstruction filter and buffer. Windows® 98/2000 software provides a handy user interface to exercise the features of the MAX7428.

Order the complete EV system (MAX7428EVC16) for comprehensive evaluation of the MAX7428 using a PC. Order the EV kit (MAX7428EVKIT) if the 68HC16MODULE module has already been purchased with a previous Maxim EV system, or for custom use in other microcontroller (µC) based systems.

Applications

  • Camcorders
  • DVD Players
  • Hard-Disk Recorders
  • Set-Top Boxes

Documentation & Resources