Overview

Features and Benefits

  • Proven PC Board Layout
  • Complete Evaluation System
  • 7 x 8 Key Matrix Included
  • Sounder Included
  • Fully Assembled and Tested

Product Details

The MAX7349 evaluation kit (EV kit) is an assembled and tested circuit board that demonstrates the MAX7349 2-wire-interfaced, low-EMI key switch and sounder controller. Windows® 98SE/2000/XP software provides a handy user interface to exercise the features of the MAX7349.

Applications

  • Industrial Controls
  • Instrumentation Panels
  • Medical Instruments
  • Security and Access