Overview
Features and Benefits
- Wide 1.71V to 5.5V Supply Range
- Windows 2000/XP/Vista (32-Bit)-Compatible Software
- USB-PC Connection (Cable Included)
- USB Powered
- Lead-Free and RoHS-Compliant
- Labeled Test Points
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX7319 evaluation kit (EV kit) provides a proven design to evaluate the MAX7319 I²C port expander with eight Inputs and maskable transition detection. The EV kit also includes Windows 2000/XP/Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX7319. The MAX7319 EV kit PCB comes with a MAX7319ATE+ installed.
Applications
- Automotive
- Cell Phones
- Notebooks
- SAN/NAS
- Satellite Radio
- Servers
Documentation & Resources
-
MAX7319EVKIT: Evaluation Kit for the MAX7319 Data Sheet (Rev. 0)2/26/2008PDF346K